Control systems Control valves
4
Connection codes The codes specified below represent a small selection of pipe end connections that are available. If the connection required is not specified below please contact Spirax Sarco. Note: All sizes are available for each connection/specification unless otherwise stated.
Connection
Specification
Code
DIN 11850 (Series 2)
OO
Butt weld and Tube weld
ASME BPE (Not available for size DN32) ASME BPE (Tri-clamp ® ) (Not available for size DN32)
OD
AO
Sanitary clamp
DIN 32676 A
SO
DIN 32676 B
BO
DIN 11864 T1 Form A
GS
DIN 11864 TI Form B
GT
Aseptic-thread (fitted on pipe)
DIN 11887 (11851)
GU
SMS 1146 (Not available for the DN15 and DN20 (½" and ¾") sizes)
GV
4.1 141
TI-P183-02 CTLS Issue 10
Page 17 of 19
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4")
Powered by FlippingBook