44
How to order Ordering a control valve Control systems Control valves
DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80 and DN100
Valve size
DN15
Note: DN15, DN20 and DN32 is not available for certain end connections - see page 13
SB = Two-port angle pattern design with Aseptic Steam Sanitized Bonnet SB SA = Two-port angle pattern design
Valve series
E = Equal percentage
Valve characteristic
E
L = Linear
Body material
6
6 = 316L stainless steel
Connection standard
OO
To be specified - See page 13
Seating option
S V
S = Stainless steel
Stem and body sealing option
V = White Viton (FDA, USP 26 Class VI approved)
Internal surface finish
0 4
0 = Standard 0.375 μm mechanical polishing (ASME BPE SFV4)
Kv
To be specified
Ordering a PNS, PN or PNP pneumatic actuator
4.1 142
PNS pneumatic actuator
PNS = Pneumatic stainless steel
Type
PN
PN = Pneumatic epoxy coated PNP = Pneumatic electroless nickel plated (ENP)
PN or PNP pneumatic actuator
3 = 3000 multi-spring (spring-to-extend)
PNS pneumatic actuator
Series and action
3
4 = 4000 multi-spring (spring-to-retract)
PN or PNP pneumatic actuator
9 = 9000 series
2 = 310 cm 2 (48.1 in²)
PNS pneumatic actuator
3 = 490 cm 2 (76.0 in²) 4 = 710 cm 2 (110 in²) 1 = 100 cm 2 (15.5 in²) 2 = 340 cm 2 (52.7 in²) 3 = 670 cm 2 (104 in²)
Diaphragm area
1
PN or PNP pneumatic actuator
2 = 20mm (0.79")
PNS pneumatic actuator
3 = 30 mm (1.2")
Travel
2
2 = 20 mm (0.79") 3 = 30 mm (1.2")
PN or PNP pneumatic actuator
0 = 0.2 to 1.0 bar (0.4 to 1.2 bar) (2.90 to 14.5 psi (5.80 to 17.4 psi))
PNS pneumatic actuator
6 = 1.0 to 3.0 bar (14.5 to 43.5 psi)
0 = 0.2 to 1.0 bar (0.4 to 1.2 bar) (2.90 to 14.5 psi (5.80 to 17.4 psi)) 3 = 2.0 to 4.0 bar (29.0 to 58.0 psi) 6 = 1.0 to 2.0 bar (14.5 to 29.0 psi) 7 = 2.5 to 3.5 bar (36.3 to 50.8 psi)
0
Spring range
PN or PNP pneumatic actuator
E = Spring to extend
Travel
E
R = Spring to retract
Ordering example: 1 off Spirax Sarco Steri-trol type DN15 SBE6OOSV04 and 1 pneumatic actuator type PNS3320. Having a spring range of 0.4 to 1.2 bar.
TI-P183-02 CTLS Issue 10
Page 18 of 19
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4")
Powered by FlippingBook