UK Product Handbook 2026 - Volume 1

Control systems Control valves

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2026

TI-P373-13 CMGT Issue 17

PF6 Stainless Steel Piston Actuated On/Off Valves

Description A 2-port pneumatically actuated on/off stainless steel valve for use on steam, water, air, oil and gases. A pneumatic signal acts on the actuator piston to open or close the valve with a spring return action. A valve position indicator is included on standard and flow regulator models. Standard versions have PTFE stem seals for operation up to 180 °C (356 °F). Optionally , high temperature stem seals ( H ) can be provided for operation up to 200 °C (392 °F). Valves are available with one of three sizes of actuator: Type 1 (45 mm (1.77")), Type 2 (63 mm (2.48")) and Type 3 (90 mm (3.54")) with the following action options: - NC (Normally Closed) - Designed for flow over the seat (port 1 to 2). Caution: Not recommended for waterhammer prevention. - NO (Normally Open) - Designed for flow under the seat (port 2 to 1). Can be used to prevent waterhammer on valve closure in liquid applications. - BD (Bi-Directional normally closed) - Designed for special applications that require flow in both directions and incorporates an anti-waterhammer design for liquid applications flowing under the seat (port 2 to 1). Note: To help prevent the possibility of waterhammer on liquid applications flowing over the seat (port 1 to 2) the pressure should not exceed 1 bar g (15 psi g).

4.1 157

Optional extras (see 'Valve selection guide') : Travel switch Flow regulator

Position module

TI-P373-13 CMGT Issue 17

Page 1 of 16

PF6 Stainless Steel Piston Actuated On/Off Valves

Powered by