Product Handbook 2026 - Volume 1

Boiler house Steam injectors

2

Capacity - selecting a steam injector The choice of steam injector depends on the flowrate of steam required to heat the liquid. The table below shows steam injector capacities in kg/h (lb/h) of injected steam when heating tanks are vented to atmosphere, and are up to 3 metres (9.8 feet) deep. The choice of control valve can affect the steam capacity. For higher capacities use two or more injectors in parallel.

Injector type

IN15

IN25M

IN40M

System pressure bar g (psi g)

Saturated steam capacity kg/h (lbs)

0.5

(7.3)

11

(24)

75

(165)

222

(489)

1 2 3 4 5 6 7 8 9

(14.5)

20

(44)

135

(298)

400

(882)

(29)

48

(106)

175

(386)

580

(1279)

(43.5)

66

(146)

280

(617)

805

(1775)

2.2 3

(58)

84

(185)

350

(772)

970

(2138)

(72.5)

102

(225)

410

(904)

1125

(2480)

(87)

120

(265)

500

(1102)

1295

(2855)

(102)

138

(304)

580

(1279)

1445

(3186)

(116)

156

(344)

640

(1411)

1620

(3571)

(131)

174

(384)

700

(1543)

1820

(4012)

10

(145) (160)

192

(423)

765

(1687)

1950

(4299)

11

210

(463)

830

(1830)

2250

(4960)

12 13 14 15 16 17

(174)

228

(503)

900

(1984)

2370

(5225)

(189)

246

(542)

975

(2150)

2595

(5721)

(203)

264

(582)

1045

(2304)

2710

(5975)

(218)

282

(622)

1095

(2414)

2815

(6206)

(232)

300

(661)

1170

(2579)

3065

(6757)

(247)

318

(701)

1225

(2701)

3200

(7055)

TI-P401-05 EMM Issue 13

Page 3 of 5

IN15, IN25M and IN40M Steam Injectors

Powered by