Control systems Control valves
4
Dimensions and weights (approximate) in mm (inches) and kg (lb) Notes: * Add 0.2 kg (0.4 lb) for travel switch or flow regulator options (not available for use with the Type 1 actuator). * Add 0.45 kg (1 lb) for the position module.
B1 (Screwed and Butt weld)
B3 (Flanged EN 1092) B4 (Flanged ASME 150)
C
C
4.1 167
E F
A1 (Screwed and Butt weld)
A3 (EN 1092) and A4 (ASME 150)
Screwed and Butt weld
A1
B1
C
Weight *
Actuator type and size
Valve size
mm inches mm inches mm inches kg
lbs
1 (45 mm)
65 2.56 144 5.67 123 4.85 0.8 1.8
DN15 - ½"
2 (63 mm)
65 2.56 192 7.56 171 6.74 1.2 2.7
1 (45 mm)
75 2.96 155 6.11 126 4.97 0.9 2.0
DN20 - ¾"
2 (63 mm)
75 2.96 198 7.80 176 6.93 1.3 2.9
2 (63 mm)
90 3.55 212 8.35 185 7.29 1.5 3.3
DN25 - 1"
3 (90 mm)
90 3.55 223 8.79 196 7.72 2.0 4.9
2 (63 mm)
110 4.33 225 8.87 193 7.60 1.9 4.2
DN32 - 1¼"
3 (90 mm)
110 4.33 234 9.22 202 7.96 2.4 5.3
2 (63 mm)
120 4.73 230 9.06 198 7.80 2.1 5.3
DN40 - 1½"
3 (90 mm)
120 4.73 239 9.42 207 8.16 2.6 5.8
2 (63 mm)
150 5.91 248 9.77 207 8.16 2.9 6.4
DN50 - 2"
3 (90 mm)
150 5.91 257 10.13 216 8.51 3.3 7.3
TI-P373-13 CMGT Issue 17
Page 11 of 16
PF6 Stainless Steel Piston Actuated On/Off Valves
Powered by FlippingBook