44
Control systems Control valves
Dimensions and weights (approximate) in mm (inches) and kg (lb) (continued)
B1 (Screwed and Butt weld)
B3 (Flanged EN 1092) B4 (Flanged ASME 150)
C
C
4.1 168
E F
A1 (Screwed and Butt weld)
A3 (EN 1092) and A4 (ASME 150)
Flanged
EN 1092 A3
ASME 150 A4
EN 1092 B3
ASME 150 B4
C Weight * mm inches mm inches mm inches mm inches mm inches kg lbs
Actuator type and size
Valve size
1 (45 mm)
-
-
-
-
-
-
-
-
-
-
-
-
DN15 - ½"
2 (63 mm)
130 5.12 139.7 5.51 229.0 8.59 226.2 7.65 202.1 7.65 2.6 5.5
1 (45 mm)
-
-
-
-
-
-
-
-
-
-
-
-
DN20 - ¾"
2 (63 mm)
150 5.91 152.4 6.00 235.9 9.30 232.7 8.28 207.4 8.28 3.0 6.4
2 (63 mm)
160 6.31 165.1 6.50 249.2 9.42 247.6 8.20 216.2 8.20 3.8 8.2
DN25 - 1"
3 (90 mm)
160 6.31 165.1 6.50 260.2 9.85 258.6 8.63 227.2 8.63 4.4 9.5
2 (63 mm)
180 7.09 184.2 7.26 262.0 9.93 259.9 8.51 224.0 8.51 5.6 12.2
DN32 - 1¼"
3 (90 mm)
180 7.09 184.2 7.26 273.0 10.37 270.9 8.95 235.0 8.95 6.0 13.0
2 (63 mm)
200 7.88 203.2 8.00 267.0 10.13 266.5 8.67 229.0 8.67 6.5 14.2
DN40 - 1½"
3 (90 mm)
200 7.88 203.2 8.00 278.0 10.56 277.5 9.14 240.0 9.14 7.0 15.2
2 (63 mm)
230 9.06 228.6 9.00 288.2 10.84 237.3 9.06 237.8 9.06 8.7 19.0
DN50 - 2"
3 (90 mm)
230 9.06 228.6 9.00 299.2 11.27 298.3 9.46 248.8 9.46 9.1 20.0
TI-P373-13 CMGT Issue 16
Page 12 of 16
PF6 Stainless Steel Piston Actuated On/Off Valves
Powered by FlippingBook