Control systems Control valves
4
Dimensions (approximate) in mm (inches) (continued)
Height min = 57mm (2.24") Height max = 85mm (3.34")
77 mm (3.03")
95 mm
* Travel switch
* Flow regulator
* Position module
PF6 piston actuated valves - opening/closing times (seconds) Notes: 1. Pilot pressure is 6 bar (87 psi) 2. Pressure in the body 0 bar (0 psi)
4.1 169
Actuator Ø45 mm
Actuator Ø63 mm
Actuator Ø90 mm
Valve size
NC valves NO valves opening closing opening closing opening closing opening closing opening closing opening closing NO valves NC valves NO valves NC valves
DN15 - ½"
0.09 0.22 0.22 0.09 0.14 0.30 0.30 0.14
-
-
-
-
DN20 - ¾"
0.09 0.22 0.22 0.09 0.20 0.30 0.30 0.20
-
-
-
-
DN25 - 1"
-
-
-
-
0.32 0.34 0.34 0.32 0.32 0.34 0.34 0.32
DN32 - 1¼" DN40 - 1½"
-
-
-
-
0.34 0.38 0.38 0.34 0.36 0.40 0.40 0.36
-
-
-
-
0.34 0.38 0.38 0.34 0.40 0.46 0.46 0.40
DN50 - 2"
-
-
-
-
0.36 0.38 0.38 0.36 0.40 0.46 0.46 0.40
TI-P373-13 CMGT Issue 16
Page 13 of 16
PF6 Stainless Steel Piston Actuated On/Off Valves
Powered by FlippingBook