44
Control systems Control valves
Associated equipment Pilot solenoid
Type DM 3-port two way electropneumatic pilot solenoid valve that can be directly mounted (banjo connection) to the PF61G-NC, NO and BD series piston actuated valves to provide actuator pilot pressure to open normally closed or close normally open valves. Suitable for air or water operating media. The valve is supplied with a DIN connector. For full details refer to the relevant Technical Information Sheet. Please refer to TI-P373-04 or IM-P373-12 for more information. Available types Model Type Actuator Voltage/Frequency Connection DM11 230/50 or 240/60 Vac " BSP
DM12 DM13 DM14 DM21 DM22 DM23 DM24 DM31 DM32 DM33 DM34
110/50 or 120/60 Vac 24/50 or 24/60 Vac
" BSP " BSP " BSP
45 mm (1.77")
1
24 Vdc
¼" BSP ¼" BSP ¼" BSP ¼" BSP ¼" BSP ¼" BSP ¼" BSP ¼" BSP
230/50 or 240/60 Vac 110/50 or 120/60 Vac
63 mm (2.48")
2
24/50 or 24/60 Vac
24 Vdc
230/50 or 240/60 Vac 110/50 or 120/60 Vac
4.1 170
90 mm (3.54")
3
24/50 or 24/60 Vac
24 Vdc
TI-P373-13 CMGT Issue 16
Page 14 of 16
PF6 Stainless Steel Piston Actuated On/Off Valves
Powered by FlippingBook