Control systems Control valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P373-04 CTLS Issue 6
DM Type Solenoid Valves for use with Piston Actuated Valves
Description A 3-port two way electropneumatic pilot solenoid valve that can be directly mounted (banjo connection) to the PF51G and PF61G-NC, NO and BD series piston actuated valves. Suitable for air or water operating media. The valve is supplied with a DIN connector and fitted with manual override as standard. Available types Model Actuator Voltage/Frequency Connection DM11 230/50 or 240/60 Vac
DM12 DM13 DM14 DM21 DM22 DM23 DM24 DM31 DM32 DM33 DM34
110/50 or 120/60 Vac 24/50 or 24/60 Vac
45 mm (1.8")
1/8 " BSP
4.1 173
24 Vdc
230/50 or 240/60 Vac 110/50 or 120/60 Vac
63 mm (2.5")
24/50 or 24/60 Vac
24 Vdc
¼" BSP
230/50 or 240/60 Vac 110/50 or 120/60 Vac
90 mm (3.5")
24/50 or 24/60 Vac
24 Vdc
Technical details Mounting
Banjo connection Fitted as standard
Manual override
Type B Type B Type A
DM11, DM12, DM13 and DM14 DM21, DM22, DM23 and DM24 DM31, DM32, DM33 and DM34 Push in type to suit 6 mm dia. nylon or copper tube
DIN connector
DM11 to DM14 DM21 to DM24 DM31 to DM34 DM11, DM12,
Pilot media connection
ac 10 VA (holding) ac 16 VA (maximum) dc 7 Watts ac 10 VA (holding) ac 16 VA (maximum) dc 7 Watts ac 18 VA (holding) ac 36 VA (maximum) dc 14 Watts
DM13 and DM14
DM21, DM22, DM23, and DM24
Coil consumption
DM31, DM32, DM33 and DM34
Powered by FlippingBook