44
Limiting conditions Maximum media temperature Control systems Control valves
60 °C (140 °F)
Minimum media temperature
-10 °C (14 °F)
Protection class
IP65 (with connector)
Operating pressure
0 bar g (0 psi g) min. to 10 bar g (145 psi g) max.
Materials Part
Material
Body
ELNP Niploy coated brass
Seal
FKM
Spares parts No spares are available for this product.
Installation The valve can be directly mounted (banjo connection) onto the actuator.
4.1 174
Dimensions/weights (approximate) in mm (in) and kg (lb)
Earth terminal
B
DIN connector
C
A
Type
A
B
C
Weight
DM11, DM12, DM13 and DM14
31 (1.2)
77 (3)
0.27 (0.12)
DM21, DM22, DM23 and DM24 DM31, DM32, DM33 and DM34
78 (3.1)
27 (1.1)
35 (1.4)
95 (3.7)
0.38 (0.17)
How to order Example: 1 off Spirax Sarco DM21 solenoid valve 240 Vac.
TI-P373-04 CTLS Issue 6
DM Type Solenoid Valves for use with Piston Actuated Valves
Powered by FlippingBook