Control systems Pneumatic actuators
4
Dimensions and weights (approximate) in mm (inches) and kg (lbs)
K
K
J
H
H
G
F
F
F
G
PN9336EH G
PN9100
PN9200EH
4.2 5
Actuator range
F
G
H
J (Handwheel lifted)
K
Weight
Actuator
With handwheel kg (lbs)
mm (inches) mm (inches) mm (inches) mm (inches) mm (inches) kg (lbs)
275 10.8 170
6.7
55
2.1
75
2.9
225
8.9
6 13.2 + 5.86 12.9
PN9100E and variants
275 10.8 170
6.7
120
4.7
140
5.5
225
8.9
6 13.2 + 2.50 5.5
PN9100R and variants PN9200E and variants PN9200R and variants
300 11.8 300 11.8
65
2.5
85
3.3
350 13.8 17 37.5 + 7.20 15.9
300 11.8 300 11.8 132
5.1
152
6.0
350 13.8 17 37.5 + 3.77 8.3
335 13.2 300 11.8
65
2.5
95
3.7
350 13.8 17 37.5 + 3.77 8.3
PN9230E and variants
335 13.2 300 11.8 122
4.8
152
6.0
350 13.8 17 37.5 + 3.77 8.3
PN9230R and variants
325 12.8 390 15.4
65
2.5
85
3.3
350 13.8 27 59.5 + 7.20 15.9
PN9320E and variants
325 12.8 390 15.4 132
5.1
152
6.0
350 13.8 27 59.5 + 3.77 8.3
PN9320R and variants
335 13.2 390 15.4
65
2.5
95
3.7
350 13.8 27 59.5 + 7.20 15.9
PN9330E and variants
335 13.2 390 15.4 122
4.8
152
6.0
350 13.8 27 59.5 + 3.70 8.3
PN9330R and variants
335 13.2 390 15.4
65
2.5
95
3.7
350 13.8 27 59.5 + 7.20 15.9
PN9336E and variants
335 13.2 390 15.4 122
4.8
152
6.0
350 13.8 27 59.5 + 3.77 8.3
PN9336R and variants
335 13.2 390 15.4 410 16.1 410 16.1 350 13.8 27 59.5
PN9337E and variants
How to use the sizing data on the following pages: The following tables supply guidance as to the sizing of the PN9000 when it is used on a Spira-trol TM control valve. Two conditions are illustrated in tabular form: Class IV shut-off - Providing shut-off of the valve to the requirements of BS 5793-4 (IEC 60534-4) class IV. Class VI shut-off - Providing shut-off of the valve to the requirements of BS 5793-4 (IEC 60534-4) class VI. To select a suitable actuator: - Identify the column containing the valve and gland material selected. - Identify the maximum operating pressure condition, including any transient pressures likely to occur, within the selected column. - Read back to the left hand side of the table to identify the suitable actuator for the application. For conditions outside of those illustrated please contact Spirax Sarco.
TI-P357-30 CTLS Issue 18
Page 5 of 49
PN9000 Series Pneumatic Actuators for use with Spira-trol TM Control Valves
Powered by FlippingBook