44
Control systems Pneumatic actuators
Actuator type
PN912X PN922X PN932X
PN923X PN933X TN2000 TN2100 M12 stem
PN1XXX PN2XXX
TN22XX PN9483 PN9486
PN9482
Limit switch
M8 stem
SLM1
Kit
3690050 3690050 3690050
Switch box
3690066 3690066 3690066
Box bracket
3690067 3690067 3690067
Connecting valve
3690068 3690068 3690068
SLM2
Kit
3690058 3690097 3690062
4.2 64
Sensor
3690092 3690092 3690092
Sensor bracket
3690093 3690093 3690094
Detection bracket
3690095 3690098 3690096
SLI1
Kit
3690051 3690051 3690055 3690059 3690001 3690063
Box integrated 2 sensors
3690069 3690069 3690069 3690069 3690069 3690069
Cable (25m)
3690070 3690070 3690070 3690070 3690070 3690070
Sensor bracket
3690071 3690071 3690077 3690078 3690078 3690079
Detection bracket
3690075 3690076 3690072 3690073 3690002 3690074
SLI2
Kit (PNP)
3690052 3690052 3690056 3690060 3690003 3690064
Kit (NPN)
3690053 3690053 3690057 3690061 3690005 3690065
Sensor (PNP)
3690080 3690080 3690080 3690080 3690080 3690080
Sensor (NPN)
3690081 3690081 3690081 3690081 3690081 3690081
Cable (10m)
3690082 3690082 3690082 3690082 3690082 3690082
Sensor bracket
3690083 3690083 3690084 3690085 3690085 3690086
Detection bracket
3690087 3690088 3690089 3690090 3690004 3690091
How to order examples: A: 1 off SLI2 switch kit 36900 52 for a PN923X actuator, European (PNP). B: 1 off SLM2 switch kit 36900 58 for a TN2XXX actuator.
TI-P369-01 CH Issue 3
Page 4 of 4
SLM1, SLM2, SLI1 and SLI2 Limit Switches
Powered by FlippingBook