44
Control systems Electric actuators
Technical data Supply voltage
24 Vac/dc (modules for 230 Vac, 100-110 Vac,) (+/-15%)
Supply frequency
50 Hz/60 Hz/continuous
Maximal power consumption W Note: power consumption is relative to 50/60 Hz/continuous respectively
12 W (24 Vac/dc) 28 VA (230 and 100-110 Vac)
Stroke mm (maximum)
20
Actuator speed mm/s (s/mm) Note: Speed is selectable within the actuator.
0.5 (Factory set), 0.25 or 0.16 (2, 4 or 6)
Enclosure rating
IP66 EN60529
Actuator thrust kN (maximum)
2
Ambient limits
-10 °C to +55 °C, <95% humidity
Storage temperature
-20 °C to +70 °C
Altitude
≤ 2000 m (6 562 ft) above sea level
Valve control input
VMD: 24 V, 100-110 V or 230 V. Signal: 4 - 20 mA or 0 - 10 Vdc
Active valve position feedback
0 - 10 Vdc; load > 2500 Ohm
Status indication
2 LEDs indicate the status and error
Duty cycle spring return
>40,000 cycles
4.3 2
Optional extras
For fluid temperatures between 130 °C and 185 °C. For fluid temperatures between 185 °C and 240 °C.
High temperature extension kits
Auxiliary switches Power modules
For 230 Vac and 100-110 Vac
Split-Range unit
2-10 Vdc input control signal (24 Vdc actuators only)
Approvals Type of protection IP66 (EN60529) Protection class III (IEC 60730) EMC Directive: 2014/30/EU, EN 61000-6-1, EN 61000-6-2, EN 61000-6-4 LV Directive: 2014/35/EU EN 60730-1, EN 60730-2-14
Over-voltage categories III Degree of contamination III (UL - UL873)* (cUL - CSA-C22.2 No. 24-93)*
* Does not apply to Auxiliary switches, Split Range Units and Power Modules 230 Vac and 100-110 Vac
TI-P344-02 CTLS Issue 6
Page 2 of 5
AEL3 Electric Actuators
Powered by FlippingBook