UK Product Handbook 2026 - Volume 1

44

Control systems Electric actuators

Dimensions (approximate) in mm

15.5

60

73*

230

* For AEL3X this dimension is 60 mm

283

AEL3R no power position AEL3E no power position

AEL3E shown

4.3 4

70

90

High temperature extension kit for 185 °C

60

Weights (approximate) in kg

High temperature extension kit for 240 °C

AEL3E/AEL3R

5.7

AEL3X

4.2

100

185 °C kit

0.4

240 °C kit

0.7

TI-P344-02 CTLS Issue 6

Page 4 of 5

AEL3 Electric Actuators

Powered by