Control systems Electric actuators
4
Technical data Actuator type
AEL6221_ AEL6321__ AEL6323_ AEL6421_ AEL6422_ AEL6532_ AEL6631_
230 vac, 115 vac, 24 vac, 24 Vdc
Supply voltage
50 Hz/60 Hz/continuous
Supply frequency
Maximal power consumption VA Note: power consumption is relative to 50/60 Hz/continuous respectively Current consumed by the actuator Current which is necessary for the power supply
13
19
57
25
72
65
88
1 Amp - 24 vac/dc 0.25 Amp - 110 vac 0.15 Amp - 220 vac
3 Amp - 24 vac/dc 0.6 Amp - 110 vac 0.3 Amp - 220 vac
4 Amp - 24 vac/dc 0.8 Amp - 110 vac 0.4 Amp - 220 vac
5 Amp - 24 vac/dc 1 Amp - 110 vac 0.5 Amp - 220 vac
1 Amp - 24 vac/dc 0.25 Amp - 110 vac 0.15 Amp - 220 vac
1 Amp - 24 vac/dc 0.3 Amp - 110 vac 0.2 Amp - 220 vac
3 Amp - 24 vac/dc 0.7 Amp - 110 vac 0.35 Amp - 220 vac
50
50
50
50
50
65
95 *
Stroke mm
Actuator speed mm/s Note: Speed is relative to 50/60 Hz/ continuous respectively
0.9
0.9
4.5
0.7
1.7
1.3
0.4
IP65 (for outdoor installations adequate shelter)
Enclosure rating
2.3
4.5
4.5
8
8
14
25
Actuator trust kN
-20 °C to 60 °C
Ambient limits
4.3 9
Adjustable: 0/4 - 20 mA or 0/2 - 10 Vdc
Analog position set valve input
Dead-band ajustable between 0.5 - 5% of set value range, maximum resolution 0.1 mA or 0.05 V at 50 mm stroke
Positioner function
Adjustable: 0/4 - 20 mA or 0/2 - 10 Vdc
Active valve position feedback
Drives to torque dependant stop(s) and moves throught the whole valve travel. Autoscale of set value and feedback in accordance to valve travel
Automatic commissioning
Up to 16 interpolation points, input inccuracy 1%
Characteristic curve correction
Adjustable up to 150% torque for up to 2.5s to break away a valve in the end position
Torque increase
2 LEDs under actuator cover
Status indication
Torque, position set value, active position value, position, temperature of electonic board
Internal fault monitoring
Stores cumulated operation data (motor and total running time, number of motor starts) and data sets of current values (set value, feedback value, torque, temperature)
Diagnostics function
*Notes: 1. 115 vac and 230 vac models of the AEL6631_ have a stroke limited to 95 mm. 2. 24 vac and 24 Vdc models of the AEL6631_ are capable of up to 100 mm stroke. Optional extras: - Additional position switches - AEL6951 (NC) and AEL6952 (NO) - Local control - (non retrofitable for the AEL66_) - AEL6955 (2.3 to 14 kN) and AEL6956 (25 kN) - Fault indicator relay - AEL6973 (non retrofitable) - Communication software including data cable - AEL6957 - Space heater - AEL6953 (24 vac) and AEL6954 (115 vac and 230 vac) Approvals This equipment is CE marked and conforms to the following: - EEC regulation 89/336 - EEC for Electromagnetical compatibility and 72/23 - EEC for low voltage directive. - EN 61000 - 2 -2/2001 and EN 61000 - 6 - 4 for EMC, and 61010 - 1/1995 for safety.
TI-P358-23 CTLS Issue 7
Page 3 of 18
AEL6 Series Smart Electric Actuators for DN15 to DN100 Control Valves
Powered by FlippingBook