Control systems Electric actuators
4
AEL7 Technical specification
Actuator Model
AEL71 AEL71T 1 AEL72 AEL72T 1 AEL73 AEL74 AEL75 AEL76 AEL77 AEL78
1.2 (270)
0.9 (202)
2 (450)
2.1 (472)
4 (900)
6 (1349)
8 (1798)
12 (2698)
15 (3372)
20 (4496)
Thrust kN (lbf)
Full Load Speed mm/s (in/sec) @ 24 Vac – 240 Vac (50/60Hz)
0.2 (0.008)
0.29 (0.011)
0.4 (0.016)
0.29 (0.011)
0.4 (0.016) 0.8 (0.031)
0.6 (0.024)
0.7 (0.028) 1.4 (0.055)
0.4 (0.016)
0.4 (0.016)
Low
0.8 (0.031)
Medium
1.7 (0.067) Full load Speed mm/s (in/sec) @ 24 Vdc
High
0.5 (0.019)
0.7 (0.028) 1.4 (0.055)
0.4 (0.016)
0.4 (0.016)
Low
0.8 (0.031) 1.7 (0.067)
0.8 (0.031)
0.8 (0.031)
1 (0.039)
Medium
High
Set Stroke, mm (in) 3
20 (0.79)
30 (1.18) 35 (1.38)
70 (2.76) 100 (3.94)
4.3 27
Maximum stroke, mm (in)
40 (1.57)
35 (1.38)
40 (1.57)
50 (1.97)
60 (2.36)
Motor Brake Ambient temperature
Vac Only
-20 °C … 60 °C ( -4 °F … 140 °F)
-20 °C … 300 °C (425 °C with extended valve bonnet 6 ) -4 °F … 572 °F (797 °F with extended valve bonnet 6 )
Media temperature
Enclosure rating
IP54
IP 65
IP54
IP 65
Enclosure material
Thermoplastic
Steel
Manual override
Crank handle
Hand wheel
Conduit entries
2 x M20 x 1.5, 1 x M16 x 1.5
3 x M20 x 1.5
Electrical connection
Terminal board
Thread Adapter 4
M8
M8 and M12
M12
M30 x 1.5
AEL7 Actuator Options
2WE
2 auxiliary limit switches 5 A - 230 Vac
POT 2
Potentiometer 1000 Ω for all strokes
Positioner card
Input 0/2…10 V, 0 (4)…20 mA, output 0/2…10 V, 0 (4)…20 mA
Heater
100-230 Vac / 24 Vac/dc
Shutdown module 5
FSC20
FSC20
FSC40
FSC60
Not available 24 Vdc.
1 2
Required for Positioner Card.
3 Actuator supplied with stroke at this setting. Actuator travel can be adjusted up to the maximum stroke. See IM-P713-01. 4 Supplied as Standard. Other options available as a cost option. Refer to Mounting Tables for configuration requirements. 5 Factory fitment only. Not available 24 Vac. 6 Bonnet must not be insulated.
TI-P713-02 CTLS Issue 8
Page 3 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook