44
Control systems Electric actuators
Maximum differential pressures in bar (psi) for Class IV shut - off - Metal Seated (T&S) Spira - trol - DN65 - DN100 (2½" - 4'') - FLOW UNDER
Standard Cage (S) DN65 - DN100 (2½" - 4")
Cage Type
Valve size
Actuator Type
Kvs
16 18
25 29
36 42
73 - 90 85 - 104
100 - 117 116 - 135
Cv
Actuator thrust kN (lbf)
P
H DN-PH D P
H D P
H D P
H D
1.2 (270) 2.0 (450) 4.0 (900)
13.4 (194) 29.7 (431)
3.0 (44)
11.8 (171)
4.0 (58)
3.3 (48)
2.2 (32)
1.7 (25) 6.7 (97)
0.4 (6)
AEL71
19.3 (280) 60.0 (870)
11.0 (160) 28.7 (416) 46.3 (672) 64.0 (928)
6.6 (96)
10.3 (149)
7.2 (104) 19.8 (287) 32.3 (468) 44.9 (651)
3.3 (48)
3.2 (46)
3.3 (48)
2.9 (42)
1.5 (22) 6.0 (87)
0.4 (6) 4.9 (71)
1.3 (19) 5.9 (86)
AEL72
70.4 (1021)
24.2 (351) 41.8 (606) 59.5 (863) 94.7 (1374)
16.6 (241) 29.1 (422) 41.7 (605) 66.9 (970)
19.3 (280)
10.3 (149) 17.4 (252) 24.4 (354) 38.6 (560) 49.2 (714) 66.9 (970)
8.5 (123) 15.6 (226) 22.6 (328) 36.8 (560) 47.3 (686) 65.1 (944)
10.0 (145) 17.1 (248) 24.1 (350)
AEL73
4.3 36
6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
100.8 (1462)
10.6 (154) 15.1 (219) 24.2 (351) 31.0 (450) 42.3 (614)
9.4 (136) 13.9 (202) 23.0 (334) 29.8 (432) 41.1 (596)
10.4 (151) 14.9 (216) 24.0 (348)
AEL74
25.0 (363)
AEL75
25.0 (363)
103.4 (1500)
99.2 (1439)
70.1 (1017) 88.9 (1289) 103.4 (1500)
25.0 (363)
AEL76
103.4 (1500)
85.7 (1243) 103.4 (1500)
25.0 (363)
AEL77*
103.4 (1500)
103.4 (1500)
25.0 (363)
AEL78*
Standard Cage (S) DN65 - DN100 (2½" - 4")
Low Noise Cage (P1 - A1 - P2 - A2 - P3)
Cage Type
DN65 - DN80 (2½" - 3")
DN100 (4")
Valve size
Actuator Type
Kvs
160 - 180 185 - 208
All Kvs All Cv
Cv
Actuator thrust kN (lbf)
P
H D P
H D P
H D
2.0 (450) 4.0 (900)
0.5 (7) 3.3 (48) 6.1 (88)
0.4 (6)
1.5 (22) 6.0 (87)
0.4 (6) 4.9 (71)
1.3 (19) 5.9 (86)
0.5 (7) 3.3 (48) 6.1 (88)
0.4 (6)
AEL72
2.6 (38) 5.4 (78)
3.2 (46) 6.0 (87)
2.6 (38) 5.4 (78)
3.2 (46) 6.0 (87)
AEL73
6.0 (1349) 8.0 (1798) 12.0 (2698) 15.0 (3372) 20.0 (4496)
10.6 (154) 15.1 (219) 24.2 (351) 31.0 (450) 42.3 (614)
9.4 (136) 13.9 (202) 23.0 (334) 29.8 (432) 41.1 (596)
10.4 (151) 14.9 (216) 24.0 (348)
AEL74
9.0 (131) 14.6 (212) 18.9 (274) 25.9 (376)
8.2 (119) 13.9 (202) 18.1 (263) 25.2 (365)
8.9 (129) 14.5 (210) 18.8 (273) 25.0 (363)
9.0 (131) 14.6 (212) 18.9 (274) 25.9 (376)
8.2 (119) 13.9 (202) 18.1 (263) 25.2 (365)
8.9 (129) 14.5 (210) 18.8 (273) 25.0 (363)
AEL75
AEL76
AEL77*
25.0 (363)
AEL78*
* Not - be used with 316L plug and stem
TI-P713-02 CTLS Issue 8
Page 12 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook