UK Product Handbook 2026 - Volume 1

Control systems Electric actuators

4

Maximum differential pressures in bar (psi) for Class VI shut - off - Resilient Seated (P) Spira - trol - DN15 - DN25 (½" - 1'') - FLOW OVER

Standard Cage (S) DN15 - DN25 (½" - 1")

Cage Type

Valve size

Actuator Type

Kvs

0.01 - 0.5

1

1.6

2.5

4

Cv

0.012 - 0.58

1.2

1.8

2.9

4.6

Thrust kN (lbf)

Pressure N-P H D N-P H D N-P H D N-P H D N-P H

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

Max.

0.9 (202)

AEL71T

Min.

Standard Cage (S) DN15 - DN25 (½" - 1")

4.3 49

Cage Type

Valve size

Actuator Type

Kvs

4.9 - 6.3

7.2

10

11

Cv

5.7 - 7.3

8.3

12

12.7

Thrust kN (lbf)

Pressure N-P H D N-P H D N-P H D N-P H D

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

19.0 (276) 0.0 (0.0)

Max.

0.9 (202)

AEL71T

Min.

* Not suitable for use with Spira - trol Steam - Tight (Seat Option C)

TI-P713-02 CTLS Issue 8

Page 25 of 30

AEL7 Series Electric Linear Actuator

Powered by