Control systems Electric actuators
4
Maximum differential pressures in bar (psi) for Class VI shut - off - Resilient Seated (P) Spira - trol - DN65 - DN100 (2½" - 4'') - FLOW OVER
Standard Cage (S) DN65 - DN100 (2½" - 4")
Cage Type
Valve size
Actuator Type
Kvs
16
25
36
73 - 90
100 - 117
Cv
18
29
42
85 - 104
116 - 135
Thrust kN (lbf)
Pressure N-P H D N-P H D N-P H D N-P H D P H
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276) 0.0 (0.0)
19.0 (276)
19.0 (276) 0.0 (0.0)
18.1 (263) 0.0 (0.0) 13.5 (196) 0.0 (0.0)
16.1 (234)
17.8 (258) 0.0 (0.0) 3.3 (48) 0.0 (0.0)
11.3 (164) 0.0 (0.0) 1.7 (25) 0.0 (0.0)
10.1 (146)
Max.
0.9 (202)
AEL71T
0.3 (4)
0.5 (7)
0.5 (7) 0.6 (9)
Min.
1.8 (26) 0.0 (0.0)
Max.
2.1 (472)
AEL72T
4.3 51
0.0 (0.0)
Min.
Standard Cage (S) DN65 - DN100 (2½" - 4")
Cage Type
Valve size
Actuator Type
Kvs
160 - 180
Cv
185 - 208
Thrust kN (lbf)
Pressure P
H D
6.9 (100) 0.0 (0.0) 5.2 (75) 0.0 (0.0)
6.2 (90)
6.8 (99) 0.0 (0.0) 5.0 (73) 0.0 (0.0)
Max.
0.9 (202)
AEL71T
0.5 (7)
Min.
4.4 (64) 0.0 (0.0)
Max.
2.1 (472)
AEL72T
Min.
TI-P713-02 CTLS Issue 8
Page 27 of 30
AEL7 Series Electric Linear Actuator
Powered by FlippingBook