UK Product Handbook 2026 - Volume 1

44

Control systems Electric actuators

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P713-06 CTLS Issue 1

AEL7 Series Electric Linear Actuator Positioner Electronics Card – Split Range Request The positioner electronic card of the AEL7 Series electric linear actuator is available with 4 different supply variants: 230 Vac, 115 Vac, 24 Vac, and 24 Vdc. In standard form, the positioner electronics card, when used, can accept (0)4 - 20 mA or 0(2) - 10 Vdc) control signals. In some cases, there may be a requirement for the input signal span to be split between 2 or more (valves and) actuators, in high mass flow rate turndown applications for example. This requires the positioner electronics card to be set up for split range application. Split range applications require the positioner card to be factory set. The positioner electronics card cannot be set to an alternative input span by the customer. Please complete this form and send to Spirax Sarco with your product enquiry if AEL7 Series actuator is to be used on a split range application.

4.3 56

Supply Voltage*

24 Vdc

24 Vac

110 Vac

230 Vac

Input Signal*

mA

Volts

Input Signal – actuator stem extended

Input Signal – actuator stem retracted

*Delete as applicable For positioner electronics card installation, refer to IM-P713-01 paying attention to the requirement to recommission (zero) the potentiometer.

Powered by