44
Control systems Electric actuators
Available types The AEL8 electric linear actuators are simple to select with only 2 different power supply variants:
- 90…264 Vac wide range input - 24 Vac/24 Vdc Dual voltage
The standard version is configurable for modulated input signal (4-20mA or 0(2)-10V). The actuator has a position override function. A 24V input can be used to drive the actuator to either end stop (e.g. as a result of independent high-limit) All actuators offer 0(2) - 10 V or 4 - 20 mA position feedback. Also available are auxiliary limit switches and anti-condensation heater. These actuators can be used with the following valves, in conjunction with an appropriate valve adaptor and mounting flange. 2 - Port DN15 - DN100 (½" - 4") Spira-trol TM L, K series control valves 3 - Port DN15 - DN200 (½" - 8") Spira-trol TM Q series control valves
Standards and approvals This equipment is
marked and conforms to the following:
2006/42/EC (Machinery Directive) The Supply of Machinery (Safety) Regulations 2008 2014/35/EU (Low Voltage Directive) The Electrical Equipment (Safety) Regulations 2016 2014/30/EU (Electromagnetic compatibility Directive) The Electromagnetic Compatibility Regulations 2016
Electrical safety 2014/35/EU (Low Voltage Directive)
4.3 58
EN 61010-1:2010+A1:2019 EN IEC 61010-2-202:2021 EN ISO 12100:2010
Operational safety
EN15714-2 (Electric actuators for industrial valves - Basic requirements) Modulating actuator Class C acc. to DIN EN ISO 22153
Operational requirements
Electromagnetic compatibility
EN 61800-3:2004/A1:2012
Please visit the Spirax Sarco product compliance web pages for up to date information on any substances of concern that may be contained within this product. Where no additional information is provided on the Spirax Sarco product compliance web page, this product may be safely recycled and/or disposed providing due care is taken. Always check your local recycling and disposal regulations. Visit - https://www.spiraxsarco.com/product-compliance
AEL8 Technical specification Actuator model
AEL82
AEL83
AEL84
AEL85
AEL86
AEL87
2 kN (450 lbf)
4.5 kN (1000 lbf)
6 kN (1500 lbf)
8 kN (1800 lbf)
12 kN (2700 lbf)
15 kN (3300 lbf)
Thrust
30% load
1.6 mm/s (0.07 in/s)
1.6 mm/s (0.07 in/s) 4.5 mm/s (0.18 in/s)
1.2 mm/s (0.05 in/s) 3.6 mm/s (0.141 in/s)
2.4 mm/s (0.09 in/s) 3.8 mm/s (0.149 in/s)
1.2 mm/s (0.04 in/s) 3.5 mm/s (0.13 in/s)
1.2 mm/s (0.04 in/s) 3.1 mm/s (0.12 in/s)
Medium Speed
High Speed
n/a
Full load speed
1.3 mm/s (0.05 in/s)
1.3 mm/s (0.05 in/s) 3.6 mm/s (0.141 in/s)
1.0 mm/s (0.04 in/s) 2.8 mm/s (0.11 in/s)
2.0 mm/s (0.08 in/s) 3.0 mm/s (0.11 in/s)
1.0 mm/s (0.04 in/s) 2.6 mm/s (0.10 in/s)
0.9 mm/s (0.03 in/s) 2.1 mm/s (0.08 in/s)
Medium Speed
High Speed
n/a
TI-P714-01 CTLS Issue 8
Page 2 of 9
AEL8 Series Electric Linear Actuator
Powered by FlippingBook