44
Control systems Electric actuators
Technical data Model
EL7211A-SE
EL7212A-SE
EL7213A-SE
Supply voltage
115 Vac
24 Vac
230 Vac
Frequency Hz
50 / 60 Hz ± 5%
Travel
20 mm
Power consumption VA
20 VA
25 VA
20 VA
Enclosure rating
IP54
Actuator speed
0.17 - 0.25 mm/s
Actuator thrust
1.0 kN
Ambient limitations
-10 °C to + 60 °C
Motor
Stepper motor
Terminations
1.5 mm
1 x M16 x 1.5 1 x M20 x 1.5
Conduit entries
0 - 10 Vdc 2 - 10 Vdc 4 - 20 mA VMD
4.3 68
Control signal
Spring reserve
Yes
Manual override
Yes
TI-P358-14 CH Issue 4
Page 2 of 4
EL7200 Series Electric Actuators
Powered by FlippingBook