44
Control systems Electric actuators
Materials No. Part
Material
B
C
1 2 3 4 5 6
Actuator case
Glass filled Polymer
Handwheel
POM
3
Cable inlet
PA
Pillar
Linkage
Steel BZP passivated
1
Mounting flange
Dimensions / weights (approximately) in mm and kg Actuator range A B C*
Weight
EL7211A-SE
471
100
140
3.0
2
EL7212A-SE EL7213A-SE
471
100
200
3.0
446
100
200
3.0
A
* Actuator cover removal distance
4.3 70
EL7200 series selection guide Ordering a control valve Type EL = Electric
4
EL
Series
7 2 1 1 2 3
7 2 1
= 7000 series
Actuator thrust
= 1.0 kN
5
Actuator travel
= 20
= 230 Vac
Voltage
1
= 115 Vac
= 24 Vac Control mode A = 0/4 - 20 mA + 0/2 - 10 Vdc + VMD
A
6
Failure mode
SE = Spring extend
SE
EL7211A-SE
How to order Example: 1 off EL7211A-SE 230 Vac electric actuator with spring extend.
Spares Spare parts are available as indicated. No other parts are available as spares. Linkage (DN15 to DN50) 5 Mounting flange (DN15 to DN50) 6
How to order spares Always order spares by using the description given above and state exactly which product they are for. Example: 1 - Mounting flange for a EL7211A-SE 230 Vac electric actuator.
TI-P358-14 CH Issue 4
Page 4 of 4
EL7200 Series Electric Actuators
Powered by FlippingBook