UK Product Handbook 2026 - Volume 1

44

Control systems Positioners and controllers

Applications The SP7-2* can be used with any actuator that conforms to NAMUR, this includes all of the following Spirax Sarco pneumatic actuators:

BVA300 rotary PN1600 series PNS3000 and PNS4000 series

PN9000 series TN2000 series

Materials Part

Material

Finish

Case - Anti-corrosive paint, Black Cover - Anti-corrosive paint to RAL9016

Case and cover

Die cast aluminium

Mounting kits

Stainless steel

-

Follower pin cone

Nylon

-

Technical data Input signal

4-20 mA (split range minimum amplitude 8 mA) or PROFIBUS PA or FOUNDATION Fieldbus

4.4 12

Impedance

Max 485 +/- 15 Ω (for 4-20mA input signal only)

Air supply

1.4 to 6.0 bar (20.3 to 87 psi g)

Air quality

ISO 8573-1:2010 Class 3:3:3

Output pressure

0 to 100% supply pressure

Actuator stroke

20 mm to 150 mm or 55 ° to 90 ° (0.78 to 5.91 inches)

Action

Single acting/fail vent/Double acting

Operating temperature

−40 to 85 °C (0.78 to 5.91 inches)

Air connections

¼ " NPT female

Deviation

≤ 0.5 %

Tolerance band

0.3 to 10 %, adjustable

Configurable dead zone

0.1 to 10 %, adjustable for 4-20 mA, HART and PROFIBUS PA, 0.1 to 5 % for FOUNDATION Fieldbus

Resolution (AD-conversion)

> 16,000 steps

Sampling frequency

20 ms (for 4-20mA input signal only).

Ambient temperature effect

≤ 0.5 % per 10 K

Reference temperature

20 °C (68 °F)

Influence of vibration

≤ 1 % to 10 g and 80 Hz

Degree of protection

IP65

Linear mounting kit - 0.78 kg (1.72 lb) Rotary mounting kit - 0.4 kg (0.88 lb) Positioner (without mounting kits or gauge blocks) - 3.0 kg (6.61 lb)

Weight

SP7-20

4-20 mA or 4-20 mA with HART

Basic positioner options

SP7-21

PROFIBUS PA

SP7-22

FOUNDATION Fieldbus

TI-P706-04 CTLS Issue 7

Page 2 of 8

SP7-20, SP7-21 and SP7-22 Smart Positioner

Powered by