44
Control systems Positioners and controllers
Technical data Input signal range
0.2 - 1.0 bar (3 - 15 psi)
Air supply
1.4 to 7.0 bar (20 to 100 psi g) (regulate 0.4 to 0.7 bar (5 to 10 psi) above actuator spring range)
Air quality
ISO 8573-1:2010 Class 3:3:2.
Output pressure
0 to 100% supply pressure
Actuator stroke
20 mm to 150 mm (0.79 to 5.91 inches) or 55° to 90°
Action
Single acting/fail vent/Double acting
Operating temperature
-20 °C to +70 °C (-4 °F to +158 °F)
Air flow
80 LPM @ 1.4 bar (2.83 SCFM @ 20 psi g)
Steady state air consumption
2.5 LPM @ 1.4 bar supply (0.09 SCFM @ 20 psi g)
Air connections
¼ " NPT female
Single acting is +/- 0.2% Double Acting and Rotary are +/- 0.5%
Sensitivity
Hysterisis
+/-1% F.S.
Single acting is +/- 1% Double Acting and Rotary are +/- 2%
Linearity
4.4 36
Repeatability
+/- 0.5% F.S
Degree of protection
IP66
Characteristic
Linear
Linear 2.1 kg (4.63 lbs) (positioner only) Mounting Kits for Linear PY3 and PY4 - 1.3 kg (2.87 lbs,), UY1,2,3 - 0.9 kg (2.0 lbs,), UBC - 0.2 kg (0.45 lbs) Rotary 3.3 kg (7.28 lbs) (Positioner and mounting kit)
Shipping weight
Positioner options Basic model
Aluminium enclosure Safe Area or Explosion proof protection method
PP6
S
Single acting
Acting type
D
Double acting
L
Linear - See page 4 for Mounting Kit selection
Mounting type
R
Rotary - Mounting Kit included
Air connection
1
¼” NPT
Non standard features
A
Standard model
Ordering code example:
PP6
S
L
1
-
A
Safety information, installation and maintenance Full details are contained in the PP6 pneumatic positioner Installation and Maintenance Instructions.
TI-P704-01 CTLS Issue 3
Page 2 of 4
PP6 Pneumatic Positioner
Powered by FlippingBook