UK Product Handbook 2026 - Volume 1

Control systems Positioners and controllers

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P705-01 CTLS Issue 5

IPC6 and IPC6 ATEX Convertor

4.4 39

Description The IPC6 convertor is a two wire, Wall, DIN rail or 2" pipe mount (option), pneumatic convertor requiring a 4 - 20 mA (0-10 Vdc only on Safe version) input signal to provide a pneumatic air output signal.

Features - Field Reversible to provide output which is directly or inversely proportional to the input signal. - 3 output pressure ranges to meet final control element requirements.

Materials Part

Material

Body and housing

Aluminium

Trim

Zinc plated steel

Diaphragm

Nitrile

Orifice

Nickle plated brass

Wall bracket

Steel zinc plated

Din rail bracket

Plastic

TI-P705-01 CTLS Issue 5

Page 1 of 4

IPC6 and IPC6 ATEX Convertor

Powered by