UK Product Handbook 2026 - Volume 1

44

Control systems Positioners and controllers

Dimensions/weights (approximate) in mm and kg

A A1

E

D

F

4.4 50

B

Screwed BS 10 H PN25 ANSI 300

BS 10 F ANSI 150

JIS 10/16

Weight

Size

A

A1

A1

A1

A1

A1

A1

B D E F Screwed Flanged

DN15LC

160

-

130

126.6

117

120.2

122 185 408 278 130 12.0

12.8

DN15

160

-

130

126.6

117

120.2

122 185 408 278 130 12.0

12.8

DN20

160

-

150

-

133

139.4

142 185 408 278 130 12.0

13.7

DN25

180

160

160

160

-

160.0

152 207 432 284 148 13.0

16.0

DN32

-

180

180

180

-

176.0

176 207 432 284 148

-

17.0

DN40 DN50

-

200

200

200

-

199.0

196 255 476 298 178

-

29.0

-

230

230

230

-

228.0 222 255 476 298 178

-

31.5

Union kit

Metal pocket

Wall mounting

O

K

M

P

L

N

K

L

M

N

O

P

142

17.5

150

22.3

195

35

TI-P102-01 CTLS Issue 8

Page 4 of 8

37D and 37DE Pilot Operated Temperature Control Valve with SG Iron Body

Powered by