UK Product Handbook 2026 - Volume 1

Control systems Self-acting controls

4

Materials

1

4 5

3 7

6

1

8 2

12

4

5

15

3 5 7

KA43

4.5 35

8

13

12

2

15

16

No.

Part

Material

KB43 and KC43

1

Body

Steel

EN 10213 GP240 GH+N

DN15 - DN25 Steel

DIN 17243 C22.8

2

Bonnet

DN32 - DN50 Steel

EN 10213 GP240 GH+N

3 4

Valve head

Stainless steel

BS 970 431 S29

Valve seat ring

Stainless steel

BS 970 431 S29

DN15 to DN25 Mild steel

BS 1449 CS 4

Valve seat gasket

5

DN32 to DN50 Reinforced exfoliated graphite

6

Return spring

Stainless steel

BS 2056 302 S 26

KA and KB Brass

BS 2872 CZ 121

7

Stem

KC

Stainless steel

BS 970 321 S20

8

Bonnet gasket

Reinforced exfoliated graphite

Bonnet studs

Steel

BS 4439 Gr. 8.8

12

Bonnet nuts

Steel

BS 3692 Gr. 8

KB

Phosphor bronze

EN 12449 Cu Sn 6

13

Bellows

KC

Stainless steel

AISI 316 L

14 15 16

Bellows gasket (not shown) Reinforced exfoliated graphite

Bonnet bush

Brass

BS 2874 CZ 121

Plunger

Brass

BS 2874 CZ 121

TI-P078-06 CTLS Issue 9

Page 3 of 5

KA43, KB43 and KC43 Steel Self-acting Control Valves

Powered by