UK Product Handbook 2026 - Volume 1

Control systems Self-acting controls

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P046-01 CTLS Issue 22

SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems

Description A range of self-powered control systems that incorporate sensor, actuator, set point adjustment / indicator for use with the following valve types:- 2-port KA, KB, KC, KX, KY, SB, SBRA, BX and BXRA, BM, BMRA, BMF, BMFRA, NS and NSRA 3-port TW

Available types Set point adjustment at sensor

4.5 75

2-port valves

DN15 to DN80 (½" to 3")

SA121, SA1219 and SA128

SA121

For use on

3-port valves

DN20 to DN50

(¾" to 2")

SA1219

For use on

3-port valves

DN80 and DN100 (3" to 4")

2-port valves

DN15 to DN25 (½" to 1")

SA128

For use on

3-port valves

DN20 and DN25 (¾" to 1")

Set point adjustment at valve

2-port valves

DN15 to DN25

(½" to 1")

SA122

For use on

3-port valves

DN20 and DN25 (¾" to 1")

Optional extras Union kit

Direct immersion

Pocket

Indirect immersion

Pocket material stainless steel. Wall bracket Duct adaptor Nickel plating Dial type set point adjuster

SA122

Duct mounting

Dial adjustment option

TI-P046-01 CTLS Issue 22

Page 1 of 4

SA121, SA122, SA128 and SA1219 Self-acting Temperature Control Systems

Powered by