44
Control systems Self-acting controls
Dimensions/weights (approximate) in mm and kg Size A A1 C1
C2
Weight
PN40
ASME 300
KA61
KA63/KC63 KA63/KC63 KA61/KA63
KC63
KA61
KA63
KC63
DN15
90
133
130
120
-
1.6
4.6
-
DN20
104
154
150
120
-
1.9
6.6
-
DN25
138
161
162
129
-
3.5
8.3
-
DN32
-
182
184
132
152
-
9.0
9.1
DN40 DN50
-
200
205
132
152
-
11.3
10.1
-
234
235
133
187
-
14.9
15.0
KA61 and KA63
KC63
A1
A1
A
4.5 88
C1
C2
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product.
Installation note: The valve should be fitted in a horizontal line with the actuator vertically below the pipeline.
How to order Example: 1 off Spirax Sarco DN20 KA63 stainless steel control valve having flanged connections to EN 1092 PN40.
TI-P078-08 CTLS Issue 7
Page 4 of 5
KA61, KA63 and KC63 Stainless Steel Self-acting Control Valves
Powered by FlippingBook