UK Product Handbook 2026 - Volume 1

44

Control systems Self-acting controls

Materials No. Part

Material

SG iron

DIN 1693 GGG 40.3

1

Body

Steel *

DIN 17245 GSC 25

SG iron

DIN 1693 GGG 40.3

Upper diaphragm chamber Lower diaphragm chamber

4

2

Steel *

DIN 17245 GSC 25

SG iron

DIN 1693 GGG 40.3

19 9

3

Steel *

DIN 17245 GSC 25

8

4

Body cap SG iron

31

Hot brass stamping

BS EN 12165 CW617N

7 6

Diaphragm plate

5

Stainless steel *

BS 970 431 S29

1

6

Push rod

Stainless steel

BS 970 431 S29

19

7

Valve seat

Stainless steel

BS 970 431 S29

2 23, 24

8

Valve head Stainless steel

BS 970 431 S29

4.5 92

Stainless steel

BS 2056 302 S25

Return spring

9

Stainless steel * BS 2056 302 S16

10 Lock-nut

Steel

BS 3692 Gr. 8

Phosphor bronze

BS 2870 PB 102 1980

Diaphragms (2)

21, 22 3

5

10

11

11

Stainless steel * BS 1449 316 S31

Stainless steel reinforced exfoliated graphite

19 Gaskets (2)

Steel

BS 3692 Gr. 8.8

Diaphragm chamber bolts Diaphragm chamber nuts

30

21

Steel *

BS 4882 Gr. 2H

Steel

BS 3692 Gr. 8

22

23, 24

Steel *

BS 3692 Gr. 2H

Steel

BS 4439 Gr. 8.8

23 Body bolts

Steel *

BS 4439 Gr. B7

Steel

BS 3692 Gr. 8

24 Body nuts

Steel *

BS 3692 Gr. 2H

Solenoid valve

30

Brass

1.4305

Internal strainer

31

Stainless steel

BS 1449 304 S16

Items marked * apply to the DN80 valve size only.

TI-P073-11 CTLS Issue 3

Page 2 of 3

HL17 High Limit Cut-out

Powered by