Control systems Self-acting controls
4
Dimensions/weights (approximate) in mm and kg Screwed BS 10 H PN16/25 ANSI 300 BS 10 F ANSI 150
JIS 10/16
Weight
Size
A
A1
A1
A1
A1
A1
A1
B D E F Screwed Flanged
DN15
160
-
130 126.6 117 120.2 122 185 301 171 130 11.0
11.8
DN20
160
-
150
-
133 139.4 142 185 301 171 130 11.0
12.7
DN25
180
160
160 160.0
-
160.0 152 207 325 177 148 12.0
15.0
DN32
-
180
180 180.0
-
176.0 176 207 325 177 148
16.0
DN40
-
200
200 200.0
-
199.0 196 255 369 191 178
28.0
DN50
-
230
230 230.0
-
228.0 222 255 369 191 178
30.5
PN40 310 319.0
BS 10 J
DN80
-
-
325 310.0
-
350 473 215 259
-
100.0
A A1
4.5 93
E
D
F
B
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P278-01-EN-ISS1) supplied with the product. Installation note: The valve should be installed in a horizontal pipeline with the direction of flow as indicated by the arrow on the valve body. Spare parts See IM-P278-01-EN-ISS1. How to order Example: 1 off Spirax Sarco DN32 HL17 high limit cut-out flanged to EN 1092 PN25, fitted with a 110 Vac solenoid.
TI-P073-11 CTLS Issue 3
Page 3 of 3
HL17 High Limit Cut-out
Powered by FlippingBook