Control systems Pressure reducing/surplussing valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2020
TI-P045-09 CTLS Issue 8
BRV2S5 and BRV2B5 Gunmetal Pressure Reducing Valves
Description The BRV2S5 and BRV2B5 are direct acting pressure reducing valves designed for applications using steam or gases such as compressed air. Available types BRV2S5 Stainless steel bellows BRV2B5 Phosphor bronze/brass bellows BRV2S5 and BRVB5 pressure reducing valves are supplied with one of three colour coded springs which are identified by the disc ( 18 ) located on the adjustment handwheel; Note: where control spring ranges overlap always use the lower range to give better control:
18
4.6 7
Grey
For downstream pressure control: 0.14 to 1.7 bar g
Green
For downstream pressure control: 1.40 to 4.0 bar g
Orange
For downstream pressure control: 3.50 to 8.6 bar g
Standards This product fully complies with requirements of the Pressure Equipment Directive (PED). Certification This product is available with a manufacturers' Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections ½", ¾" and 1" screwed BSP (BS 21) or NPT
Page 1 of 6
Powered by FlippingBook