UK Product Handbook 2026 - Volume 1

Control systems Pressure reducing/surplussing valves

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P186-05 CTLS Issue 9

SRV2S Stainless Steel Pressure Reducing Valve

18

2

4.6 13

Description The SRV2S is a compact, stainless steel, direct acting pressure reducing valve designed for applications using steam or gases such as compressed air. All wetted parts are constructed in 316L stainless steel. SRV2S pressure reducing valves are supplied with one of three colour coded springs which are identified by the disc ( 18 ) located on the adjustment handwheel ( 2 ):

0.14 to 1.7 bar g (2.03 to 24.7 psi g) 1.40 to 4.0 bar g (20.3 to 58.0 psi g) 3.50 to 8.6 bar g (50.8 to 125 psi g)

Grey

For downstream pressure control:

Green

For downstream pressure control:

Orange

For downstream pressure control:

Note: Where control spring ranges overlap always use the lower range to give better control.

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. Sizes and pipe connections ½ ", ¾ " and 1" screwed BSP ( BS 21 Rp ) or NPT. DN15, DN20 and DN25 Flanged EN 1092 PN25 and ANSI 150.

TI-P186-05 CTLS Issue 9

Page 1 of 7

SRV2S Stainless Steel Pressure Reducing Valve

Powered by