UK Product Handbook 2026 - Volume 1

Control systems Pressure reducing/surplussing valves

4

Materials (continued)

No. Part

Material Stainless steel Stainless steel / Nitrile Stainless steel

DRV7

BS 970 431 S29

Valve head

5

DRV7G (soft seated)

BS 970 431 S29

5

Valve head screw

DN15 and DN20

7

BS 6105 A2

6

*

11

9

Valve head seal

Arlon 1555

7

12 2 10

DN15 and DN20

Stainless steel Stainless steel

Bush

BS 970 431 S29

8

14 13

*

Bush (part of item 10)

DN25 to DN100

BS 970 431 S29

9

Balancing bellows assembly

17

DN25 to DN100

Stainless steel

AISI 316 (L)

10

20

Balancing bellows gasket

DN25 to DN100

Reinforced exfoiliated graphite Reinforced exfoiliated graphite

18

11

4.6 49

12 Bonnet gasket

13 Bonnet nuts

Steel

DIN 267 Pt13 Gr. 8

DN15 to DN40

M10

22 21

DN50 and DN65 DN80 and DN100

14 Bonnet studs

M12

Steel

DIN 267 Pt13 Gr. 8.8

19

M16

Steel zinc plated Steel zinc plated Cast iron zinc plated

15 Pillars

BS 970 230 M07

16 Pillars nuts

BS 3693 Gr. 8

17 Spring adjuster

DIN 1691 GG25

18 Spring(s)

Chrome Vanadium

19 Bush (part of 20)

PTFE / steel composite

Stainless steel

20 Sealing bellows assembly

AISI 316(L)

DN25

DN15 and DN20

Stainless steel 'S' type

Sealing bellows gasket

21

DN25 to DN100 DN25 to DN100

Reinforced exfoiliated graphite

* Please note: Parts numbered 10 and 11 are for DN25 to DN100 only

Steel zinc plated

22 Clamp nut

BS 970 230 M07

TI-P204-01 CTLS Issue 15

Page 3 of 10

DRV7 and DRV7G SG Iron Pressure Reducing Valves

Powered by