UK Product Handbook 2026 - Volume 1

44

Control systems Pressure reducing/surplussing valves

Materials (continued)

Steel zinc plated Steel zinc plated Steel zinc plated

DN32 to DN50

BS 970 230 M07

25 Lock-nut

DN15 to DN25, DN65 to DN100

BS 3692 Gr. 8

26 Spring plate

BS 1449 Pt1 HR14

44

27 Needle bearing

Steel

Steel zinc plated Steel zinc plated

28 Setting nut

BS 970 230 M07

29 Bearing plate DN32 to DN50

BS 1449 Pt1 HR14

30 Circlip

DN32 to DN50 Steel zinc plated

Steel zinc plated

31 Mounting plate DN25 to DN50

BS 1449 Pt1 HR14

Types 1(N) to 4(N)

Steel

DIN 1514 St W24

32 Housing

BS EN 10025 S355 J2G3

Type 5(N)

Steel

4.6 50

Steel zinc plated Steel zinc plated Steel zinc plated Steel zinc plated

Types 1(N)

BS 3692 Gr. 5.6

33 Housing screws

Types 2(N), 3(N), 4(N) and 5(N)

BS 3692 Gr. 8.8

Types 1(N)

BS 3692 Gr. 5

34 Housing nuts

Types 2(N), 3(N), 4(N) and 5(N)

BS 3692 Gr. 8

25

Diaphragm

EPDM fabric reinforced

27 26 40 41 32

35

Diaphragm suffix 'N'

Nitrile fabric reinforced

31 28

Stainless steel

36 Hex. headed bolt

BS 6105 A2

37 Sealing washer

Fibre

Stainless steel Steel zinc plated Steel zinc plated Steel zinc plated

38 Diaphragm clamp

ASTM A351 CF8M

33 34 39

39 Piston

BS 1449 Pt1 HR14

42

40 Spindle

BS 970 230 M07

41 Mounting nuts

BS 3692 Gr. 8

35 38 37 36

DN25

42 Coupling

Steel zinc plated

Stainless steel Stainless steel

43 Thread insert

DN15 and DN20

DTD 734

44 Self-locking nut DN25 to DN100

BS 6105 A2

TI-P204-01 CTLS Issue 15

Page 4 of 10

DRV7 and DRV7G SG Iron Pressure Reducing Valves

Powered by