Control systems Pressure reducing/surplussing valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P186-01 CTLS Issue 13
Description Types SRV461S and SRV463S are direct acting pressure reducing valves with all wetted parts in AISI 316L/1.4404, 1.4408, 1.4462 and 1.4571 stainless steel for steam, liquid or gas applications. Typical applications include: Clean steam, gas and liquid supplies to centrifuges, freeze dryers, sterilisers, autoclaves, process tanks, humidifiers and culinary equipment. SRV461S and SRV463S can be provided for Food+ applications. Please advise when ordering the product. SRV461S and SRV463S, SRV461S Food+ and SRV463S Food+ Stainless Steel Direct Acting Pressure Reducing Valves
Sizes and pipe connections SRV461S ½ ", ¾ ", 1", 1 ¼ ", 1 ½ " and 2" Screwed NPT, BSP
4.6 57
DN15, DN20, DN25, DN32, DN40 and DN50 Flanged EN1759-1 Class 150, Class 300 and EN 1092-1 PN40
SRV463S
Pressure ranges The SRV461S and SRV463S are available for use within the downstream pressure ranges shown. Note: The pressure range required needs to be specified at the time of order placement:
0.02 - 0.12 bar g 0.10 - 0.50 bar g 0.30 - 1.10 bar g 0.80 - 2.50 bar g 2.00 - 5.00 bar g 4.00 - 8.00 bar g 6.00 - 12.00 bar g
Certification (Food+ Variants) Designed, manufactured and approved for Steam and Condensate applications, the Direct Acting Pressure Reducing Valve for Food+ complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process.
A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product. Note : All certification/inspection requirements must be stated at the time of order placement.
TI-P186-01 CTLS Issue 13
Page 1 of 7
SRV461S and SRV463S, SRV461S Food+ and SRV463S Food+ Stainless Steel Direct Acting Pressure Reducing Valves
Powered by FlippingBook