Product Handbook 2026 - Volume 1

Boiler house Level controls

2

Dimensions (approximate) in millimetres (inches)

Withdrawal distance for cable socket 15 (0.6)

285 (11.22)

200 (7.88)

2.3 27

27 A/F

½ " BSP taper (R ½ ) connection

55 (2.2)

Probe length minus the additional tip length

Weight (approximate) in kg (lb) Tip length Probe

Tip length 500 (19.7), 1000 (39.4) or 1500 (59)

500 mm (19.7")

1 000 mm (39.4")

1 500 mm (59")

0.25 (0.55)

0.20 (0.43)

0.41 (0.90)

0.62 (1.36)

Weight

Ø10 (0.4)

TI-P693-17 EMM Issue 1

Page 3 of 4

LP40 High Integrity, Self-monitoring Low Level Alarm Probe

Powered by