Steam traps Balanced pressure
8
Standards - The BTS7.1 has been designed and manufactured in general accordance with ASME BPE standards. - The unit also complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations.
Certification This product is available with the following certification: - EN 10204 3.1 Material Certification Pressure Retaining Parts - Chargeable. - EN 10204 3.1 Material Certification for Wetted Parts including the WFI element fill - Chargeable. - Specific Internal Surface Finish - Chargeable. - Typical Internal Surface Finish - F.O.C. - Certificate of Compliance for FDA and ADI Free Statement - F.O.C - TSE-BSE Statement - F.O.C. - EC1935:2004 Declaration of Compliance - F.O.C. - Declaration of Conformity BS EN ISO 14644-1:2015 Class 7 Clean Room - F.O.C. - Typical Test Report - F.O.C. Note: All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost as detailed above. Sizes and pipe connections ¾" inlet and ½" outlet to ASME BPE Type A sanitary clamp connections. The BTS7.1 trap is designed to be self draining for vertical installation (discharge down) ½" - ¾" trap should be fitted with a ¾" gasket at the inlet.
5.2.27
Pressure/temperature limits
Pressure psi g
0
15
29
44
58
73
87
102
150 170
338 302
8.2 48
The product should not be used in this region as damage to the internals may occur.
212
100
Steam saturation curve
122
50
32
0
0
1
2
3
4
5
6
7
Pressure bar g
Body design conditions
PN7
PMA Maximum allowable pressure
7 bar g @ 170 °C
102 psi g @ 338 °F
TMA Maximum allowable temperature
170 °C @ 7 bar g
338 °F @ 102 psi g
Minimum allowable temperature
-254 °C
-425 °F
PMO Maximum operating pressure for saturated steam service
7 bar g @ 170 °C
102 psi g @ 338 °F
TMO Maximum operating temperature
170 °C @ 7 bar g
338 °F @ 102 psi g
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of:
10.7 bar g
155 psi g
TI-P180-40 CMGT Issue 11
Page 2 of 4
BTS7.1 Sanitary Balanced Pressure Thermostatic Steam Trap
Powered by FlippingBook