Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P133-62 CMGT Issue 6
DN50 shown Produced in accordance with API 6D the M33V ISO full bore two-piece body ball valve with floating ball, has been designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil, and other fluids within its operating range. It is not recommended for gases applications. The M33V ISO ANSI has as standard an ISO mounting pad in accordance with ISO 5211. Available types M33V2 ISO Zinc plated carbon steel body, PTFE seats and ISO mounting. M33V3 ISO Stainless steel body, PTFE seats and ISO mounting. M33V ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") ASME (ANSI) 150 and 300 Description
Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
7.3.136
Options - Hollow ball for DN150 (6") and DN200 (8") sizes - Not API 6D rated.
- Self-venting ball. - Ring joint flanges. - Extended stems to allow full insulation. - Operation by mechanical or pneumatic actuator BVA300 series for all sizes. - Operation by pneumatic actuator BVA300 series and mechanical declutchable actuator. - Lockable handle. - Materials according to NACE MR 0175. - Surge valve. - Drain plug.
10.3 123
Sizes and pipe connections DN50 (2"), DN65 (2½"), DN80 (3"), DN100 (4"), DN150 (6") and DN200 (8") Standard flange ASME (ANSI) B 16.5 Class 150 and 300 with face-to-face dimensions according to B 16.10.
TI-P133-62 CMGT Issue 6
Page 1 of 6
M33V ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") ASME (ANSI) 150 and 300
Powered by FlippingBook