Pipeline ancillaries Ball valves
10
Materials
DN50 shown for the main illustration
DN65 to DN200 (2½" to 8")
16
25 16
14 13
15
18
17
26
13 14
23
22 23
21
19
24
28
20
28
No.
Part
Material
13 14 15 16
Gland nut
Carbon steel
SAE 12L14
7.3.139
Locking plate
Stainless steel
AISI 304
Adaptor DN50
Zinc plated SG iron
Screw
Carbon steel
Grade 5
17
Handle
Zinc plated carbon steel
SAE 1010
18 19 20
Grip
Vinyl (Orange)
Stud
Carbon steel
A193-B7
Nut
Zinc plated carbon steel
A194-2H
10.3 126
21
Photochemical name-plate
Stainless steel
AISI 304
22
Stop screw
Zinc plated carbon steel
SAE 12L14
23
Antistatic device ball
Stainless steel
AISI 304
24
Drain plug (optional)
Carbon steel
25
Adaptor with indicator for DN65 to DN200
Zinc plated SG iron
26
Stop screw for DN65 to DN200
Carbon steel
27
Lifting eye (DN200 only) - not shown
Zinc plated carbon steel
SAE 1010
28
'O' ring
Viton
For parts 1 to 12, go to page 3
TI-P133-62 CMGT Issue 6
Page 4 of 6
M33V ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") ASME (ANSI) 150 and 300
Powered by FlippingBook