Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
B
F
C
ØE ØD
A
Flanged ASME (ANSI) 150 Size A
B
C
D
E
F
Weight
DN50 (2")
178 (7)
275 (10.8)
140 (5.5)
152 (6)
50 (2)
70 (2.8)
10.8 (24)
DN65 (2½")
190 (7.5)
415 (16.3)
160 (6.3)
178 (7)
63 (2.5)
82.5 (3.2)
16.2 (36)
DN80 (3")
203 (8)
515 (20.3)
168 (6.6)
191 (7.5)
74 (2.9)
87 (3.4)
20 (44)
DN100 (4") DN150 (6") DN200 (8")
229 (9)
700 (27.5)
202 (8)
229 (9)
100 (3.9)
106 (4.2)
35.3 (78)
394 (15.5)
850 (33.5 )
283 (11.1)
279 (10.9)
150 (5.9)
197 (7.8)
80.2 (177)
457 (18 )
950 (37.4 )
317 (12.5 )
343 (13.5 )
201 (7.9)
228 (9)
140 (309)
7.3.140
Flanged ASME (ANSI) 300 Size A
B
C
D
E
F
Weight
DN50 (2")
216 (8.5)
275 (10.8)
140 (5.5)
165 (6.5)
50 (2)
85.5 (3.4)
14.8 (33)
DN65 (2½")
241 (9.5)
415 (16.3)
160 (6.3)
191 (7.5 )
63 (2.5)
90.5 (3.6)
22.8 (50)
DN80 (3")
283 (11.1)
515 (20.3)
168 (6.6)
210 (8.3)
74 (2.9)
99 (3.9)
30 (66 )
DN100 (4") DN150 (6") DN200 (8")
305 (12)
700 (27.5)
202 (8)
254 (10)
100 (3.9)
122 (4.8 )
50 (110)
10.3 127
403 (15.8)
850 (33.5)
283 (11.1)
318 (12.5)
150 (5.9)
179 (7)
111.2 (245)
502 (19.7)
950 (37.4)
317 (12.5)
381 (15)
201 (7.9)
213 (8.4)
185.3 (409)
Kv values DN
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
50
65
80
100
150
200
Kv
300
430
750
1030
2 410
4 800
Operating torque DN 50 65 80 100 150 200
The torque figures shown are for a valve at maximum operating pressure that is operated frequently. Valves that are subject to long static periods, may require greater break-out torque.
Nm (lbf ft)
75 (55)
120 (89)
190 (140)
250 (184)
720 (531)
1150 (848)
TI-P133-62 CMGT Issue 6
Page 5 of 6
M33V ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") ASME (ANSI) 150 and 300
Powered by FlippingBook