Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P133-63 CMGT Issue 4

M33S ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") Flanged ASME 150 and ASME 300

DN50 (2") shown

Description Produced in accordance with API 6D the M33S ISO full bore two-piece body ball valve with floating ball, has been designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil, and other fluids within its operating range. It is not recommended for gases applications. The M33S ISO ANSI has as standard an ISO mounting pad in accordance with ISO 5211. Available types M33S2 ISO Zinc plated carbon steel body, PDR 0.8 seats (for high temperatures) and ISO mounting.

M33S3 ISO

Stainless steel body, PDR 0.8 seats (for high temperatures) and ISO mounting.

7.3.142

Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the

mark when so

required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Options - Hollow ball for DN150 and DN200 sizes - Not API 6D rated.

10.3 129

- Self-venting ball. - Ring joint flanges. - Extended stems to allow full insulation. - Operation by pneumatic actuator BVA300 series for all sizes. - Operation by pneumatic actuator BVA300 series and declutchable gearbox. - Operation by gearbox - Lockable handle.

- Relief valve. - Drain plug.

TI-P133-63 CMGT Issue 4

Page 1 of 7

M33S ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") Flanged ASME 150 and ASME 300

Powered by