Pipeline ancillaries Ball valves
10
Materials (continued from page 3)
DN50 (2") shown for the main illustration
DN65 (2½") to DN200 (8")
16
16
25
15
18
17
26
23
22 23
20
21
28
28
19
24
7.3.145
No.
Part
Material
15
Adaptor DN50
Zinc plated SG iron
16
Screw
Carbon steel
Grade 5
17
Handle
Zinc plated carbon steel
SAE 1010
18 19 20
Grip
Vinyl
Blue
Stud
Zinc plated alloy
A193-B7
10.3 132
Nut
Zinc plated carbon steel
A194-2H
21
Nameplate
Stainless steel
AISI 430
22
Stop screw
Zinc plated carbon steel
SAE 12L14
23
Antistatic device ball
Stainless steel
AISI 302
M33S2 ISO M33S3 ISO
Carbon steel
24
Plug
Stainless steel
25
Adaptor with indicator for DN65 to DN200
Zinc plated SG iron
26
Stop screw for DN65 to DN200
Carbon steel
27
Lifting eye (DN200 only) - not shown
Zinc plated carbon steel
SAE 1010
28
'O' ring
EPDM
TI-P133-63 CMGT Issue 4
Page 4 of 7
M33S ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") Flanged ASME 150 and ASME 300
Powered by FlippingBook