Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
B
F
C
ØE ØD
A
Flanged ANSI 150 Size
A
B
C
D
E
F
Weight
DN50 (2") DN65 (2½") DN80 (3") DN100 (4") DN150 (6") DN200 (8")
178 (7.0) 190 (7.5) 203 (8.0) 229 (9.0)
275 (10.8) 415 (16.3) 515 (20.3) 700 (27.5) 850 (33.5) 950 (37.4)
140 (5.5) 160 (6.3) 168 (6.6) 202 (8.0)
152 (6.0) 178 (7.0) 191 (7.5) 229 (9.0)
50 (2.0) 63 (2.5) 74 (2.9) 100 (3.9) 150 (5.9) 201 (7.9)
70 (2.8) 82.5 (3.2) 87 (3.4) 106 (4.2) 197 (7.8) 228 (9.0)
10.8 (24) 16.2 (36) 20.0 (44) 35.3 (78)
7.3.146
394 (15.5) 457 (18.0)
283 (11.1) 317 (12.5)
279 (10.9) 343 (13.5
80.2 (177) 140.0 (309)
Flanged ANSI 300 Size
10.3 133
A
B
C
D
E
F
Weight
DN50 (2") DN65 (2½") DN80 (3") DN100 (4") DN150 (6") DN200 (8")
216 (8.5) 241 (9.5)
275 (10.8) 415 (16.3) 515 (20.3) 700 (27.5) 850 (33.5) 950 (37.4)
140 (5.5) 160 (6.3) 168 (6.6) 202 (8.0)
165 (6.5) 191 (7.5) 210 (8.3)
50 (2.0) 63 (2.5) 74 (2.9) 100 (3.9) 150 (5.9) 201 (7.9)
85.5 (3.4) 90.5 (3.6) 99 (3.9) 122 (4.8) 179 (7.0) 213 (8.4)
14.8 (33) 22.8 (50) 30.0 (66) 50.0 (110) 111.2 (245) 185.3 (409)
283 (11.1) 305 (12.0) 403 (15.8) 502 (19.7)
254 (10.0) 318 (12.5) 381 (15.0)
283 (11.1) 317 (12.5)
TI-P133-63 CMGT Issue 4
Page 5 of 7
M33S ISO Full Bore Ball Valve API 6D DN50 (2") to DN200 (8") Flanged ASME 150 and ASME 300
Powered by FlippingBook