Pipeline ancillaries Ball valves
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P133-64 CMGT Issue 5
M33F ISO Full Bore Ball Valve API 6D Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300
Description Produced in accordance with API 6D the M33F ISO full bore two-piece body ball valve with floating ball, has an API 607 firesafe proof design. It is designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil, and other fluids within its operating range. It is not recommended for gases applications. The M33F ISO ANSI has as standard an ISO mounting pad in accordance with ISO 5211. Firesafe design In normal working conditions, the ball rests against two PDR 0.8 seats ensuring total closure. When the valve is submitted to temperature above the limits the seats can withstand, the seat becomes deformed and renders to extrusion. When the seats have been totally destroyed, the ball will come to rest firmly against the metal seat in the cap, producing a metal-to-metal closing. This secondary seat in the valve cap ensures the valve will operate to international API 607 standards. Available types M33F2 ISO Zinc plated carbon steel body, PDR 0.8 seats (for high temperatures) and ISO mounting. M33F3 ISO Stainless steel body, PDR 0.8 seats (for high temperatures) and ISO mounting.
Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED) and carries the required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. Options - Hollow ball for DN150 (6") and DN200 (8") sizes - Not API 6D rated.
mark when so
7.3.148
- Self-venting ball. - Ring joint flanges. - Extended stems to allow full insulation. - Operation by mechanical or pneumatic actuator BVA300 series for all sizes. - Operation by pneumatic actuator BVA300 series and mechanical declutchable actuator. - Lockable handle. - Materials according to NACE MR 0175. - Surge valve. - Drain plug.
DN50 shown
10.3 137
TI-P133-64 CMGT Issue 5
Page 1 of 6
M33F ISO Full Bore Ball Valve API 6D - Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300
Powered by FlippingBook