Pipeline ancillaries Ball valves
10
Sizes and pipe connections DN50, DN65, DN80, DN100, DN150 and DN200 (2", 2½", 3", 4", 6", and 8"). Standard flange ANSI B 16.5 Class 150 and 300 with face-to-face dimensions according to B 16.10.
Technical data Flow characteristic
Modified linear
Port
Full bore
Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A) and BS 5351 and BS 5351 Antistatic device
Complies with ISO 7121 and BS 5351
Pressure/temperature limits
Pressure psi g
A
Steam saturation curve
C
B
Pressure bar g
The product must not be used in this region.
A - B Flanged ASME 300. A - C Flanged ASME 150.
Body design conditions
ASME B 16.34
ASME 150
7.3.149
20 bar g @ 38 °C 290 psi g @ 100 °F
PMA Maximum allowable pressure
ASME 300
51 bar g @ 38 °C 740 psi g @ 100 °F
TMA Maximum allowable temperature
260 °C @ 0 bar g
500 °F @ 0 psi g
Minimum allowable temperature
-29 °C
-20 °F
PMO Maximum operating pressure for saturated steam service
17.5 bar g
254 psi g
TMO Maximum operating temperature
260 °C @ 0 bar g
500 °F @ 0 psi g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco
-29 °C
-20 °F
10.3 138
PMX Maximum differential pressure is limited to the PMO
ASME 150
28.5 bar g
413 psi g
Designed for a maximum cold hydraulic test pressure of:
ASME 300
76.5 bar g
1110 psi g
TI-P133-64 CMGT Issue 5
Page 2 of 6
M33F ISO Full Bore Ball Valve API 6D - Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300
Powered by FlippingBook