Pipeline ancillaries Ball valves
10
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
B
F
C
ØE ØD
A
Flanged ANSI 150
Size
A
B
C
D
E
F
Weight
178 (7)
275 (10.8) 415 (16.3) 515 (20.3) 700 (27.5) 850 (33.5) 950 (37.4)
140 (5.5) 160 (6.3) 168 (6.6)
152 (6) 178 (7)
50 (2)
70 (2.8) 82.5 (3.2) 87 (3.4) 106 (4.2) 197 (7.8) 228 (9)
10.8 (24) 16.2 (36) 20 (44) 35.3 (78) 80.2 (177) 140 (309)
DN50 2"
190 (7.5) 203 (8) 229 (9)
63 (2.5) 74 (2.9) 100 (3.9) 150 (5.9) 201 (7.9)
DN65 2½"
191 (7.5) 229 (9)
7.3.152
DN80 3"
202 (8)
DN100 4"
394 (15.5)
283 (11.1) 317 (12.5)
279 (10.9) 343 (13.5)
DN150 6"
457 (18)
DN200 8"
Flanged ANSI 300
10.3 141
Size
A
B
C
D
E
F
Weight
216 (8.5) 241 (9.5) 283 (11.1)
275 (10.8) 415 (16.3) 515 (20.3) 700 (27.5) 850 (33.5) 950 (37.4)
140 (5.5) 160 (6.3) 168 (6.6)
165 (6.5) 191 (7.5) 210 (8.3)
50 (2)
85.5 (3.4) 90.5 (3.6) 99 ( 3.9) 122 (4.8)
14.8 (33) 22.8 (50) 30 (66)
DN50 2"
63 (2.5) 74 (2.9) 100 (3.9) 150 (5.9) 201 (7.9)
DN65 2½"
DN80 3"
305 (12)
202 (8)
254 (10)
50 (110) 111.2 (245) 185.3 (409)
DN100 4"
403 (15.8) 502 (19.7)
283 (11.1) 317 (12.5)
318 (12.5)
179 (7)
DN150 6"
381 (15)
213 (8.4)
DN200 8"
TI-P133-64 CMGT Issue 5
Page 5 of 6
M33F ISO Full Bore Ball Valve API 6D - Firesafe API 607 DN50 to DN200 ANSI 150 and ANSI 300
Powered by FlippingBook