Pipeline ancillaries Ball valves
10
Materials DN65
19
20
25
DN80 to DN100
24
25
15
24
13 17 12 11 10
19
15 13 12 11 18
22 23
9
4
2
5
3 5 6
16
1
No.
Part
Material
1 2 3 4 5 6 9
Body
Stainless steel
ASTM A351 CF8M
Insert
Stainless steel
AISI 316 / ASTM A351 CF8M
Ball
Stainless steel
AISI 316
Stem
Stainless steel
AISI 316
Seat
R-PTFE
20% PEEK Reinforced
Insert seal
Virgin PTFE TFM 1600
Geothermal
Lower stem seal
Virgin PTFE TFM 1600
10
Upper stem packing
Virgin PTFE TFM 1600
11
Separator
Stainless steel
AISI 316
10.3 146
12 13 15 16
Belleville washer
Stainless steel
AISI 301
Gland nut
Stainless steel
AISI 316
Locking plate
Stainless steel
AISI 304
Nameplate
Stainless steel
AISI 430
17
Stop plate with indicator DN65
Stainless steel
AISI 316 / AISI 304
18 19 20 22
Stop plate with indicator DN80 and DN100
Stainless steel
AISI 316 / AISI 304
Lever
Stainless steel
AISI 316
Grip
Vinyl
Stop screw
Stainless steel
AISI 304
23
Lock plate
Stainless steel
AISI 304L
24
Adaptor
Stainless steel
AISI 316
25
Adaptor Screw
Stainless steel
AISI 316
TI-P798-02 CMGT Issue 1
Page 4 of 7
M21ECFi4 Food + Reduced Bore Ball Valve DN15 to DN100 Flanged PN40
Powered by FlippingBook