Product Handbook 2026 - Volume 2

Pipeline ancillaries Ball valves

10

Pressure/temperature limits M21Si2 ISO and M21Si3 ISO - PDR 0.8 seats

      

Steam saturation curve

      Pressure bar g

M21Vi2 ISO and M21Vi3 ISO - PTFE seats

    

Steam saturation curve















Pressure bar g

The product must not be used in this region.

Body design conditions

PN40

M21Si

40 bar g @ 120 °C

PMA Maximum allowable pressure

M21Vi

40 bar g @ 120 °C

M21Si

260 °C @ 0 bar g

TMA Maximum allowable temperature

M21Vi

230 °C @ 0 bar g

Minimum allowable temperature

-29 °C

M21Si

17.5 bar g

7.3.155

PMO Maximum operating pressure for saturated steam service

M21Vi

10.0 bar g

TMO Maximum operating temperature

260 °C @ 0 bar g

Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco  PMX Maximum differential pressure is limited to the PMO Designed for a maximum cold hydraulic test pressure of 60 bar g

-29 °C

10.3 152

TI-P133-77 CMGT Issue 5

Page 2 of 9

M21Si ISO and M21Vi ISO Reduced Bore Ball Valves DN15 to DN150 Flanged PN40

Powered by